TLC Racks Plate(R) 50 x 100

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 1.05802.0001
・Size (mm): 50 x 100
・Support body: Glass plate
・Quantity: 1 box (25 sheets)
・Single type: TLC silica gel 60F254 racks plate(R)
・Layer thickness: 250μm
・Average pore size: 60Å