Plate with Concentration Zone TLC 200 x 200(1.05582.0001)

Caution
Product Description
【Product Specifications】
・Model number: 1.05582.0001
・Grade: TLC
・Size (mm): 200 x 200
・Support volume: Aluminum sheet
・Quantity: 1 box (25 sheets)
・Single type: -01 to 03/PLC Silica gel 60F254, -04 to 06/TLC Silica gel 60, -07 - 09/TLC Silica gel 60F254
・Layer thickness: -01/0.5mm, -02/1mm, -03/2mm, -06, 09/200μm, Others/250μm
・Fluorescence indicator: -04 to 06/none, Others/F254
・Average pore size: 60Å