Air Flow Visualization Equipment HEPA Filter For Replacement (1 Sheet)

Brand :
AS ONE

Caution

    Product Description

    Device uses clean air to visualize airflow in clean room or clean apparatus.
    [Features]
    · Mist generated with clean air, which has been filtered through HEPA filter, and pure water(sold separately)visualizes airflow without contaminating air in clean room.
    · By replacing filter with ULPA filter(sold separately), airflow of ISO Class 4(Class 10) can also be visualized.
    · Dust collection efficiency: More than 99.97% of 0.3 μm particles.
    · Dust collector: Main filter / HEPA filter.
    · Air volume: About 0 to 40 L/min

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat