AS ONE Corporation, Airflow Visualization Device 250 × 185 × 255

Caution
Product Description
Device uses clean air to visualize airflow in clean room or clean apparatus.
[Features]
· Mist generated with clean air, which has been filtered through HEPA filter, and pure water(sold separately)visualizes airflow without contaminating air in clean room.
· By replacing filter with ULPA filter(sold separately), airflow of ISO Class 4(Class 10) can also be visualized.
· Dust collection efficiency: More than 99.97% of 0.3 μm particles.
· Dust collector: Main filter / HEPA filter.
· Air volume: About 0 to 40 L/min