High Vessel Container 6950mL

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: No.7000
・Capacity (mL): 6950
・Mouth inner diameter x outer diameter x height (mm): φ195 x 218 x 250
・Material: Body/HDPE (high density polyethylene), Cap/PP (polypropylene), Internal lid/LDPE (low density polyethylene)
・Quantity per box: 12 pieces
・*It is the price of 1 piece.
・*Doesn't have tick marks.