Jam Bottle (Short Type) 48mL

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: Type 1
・Capacity (mL): 48
・Mouth inner diameter x body diameter x total height (mm): φ31 x φ46 x 52
・Material: Body/soda lime glass, Cap/tin
・With cap