Fluorescent DO Meter Single/Multi Multi 4 Port Cable 100m (With Water Depth Sensor)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 626911-100
・Specification: Multi 4 port cable 100m (with water depth sensor)
・Size: φ47.5 x 454mm