Fluorescent DO Meter Single/Multi Multi 4 Port Cable 10m (With Water Depth Sensor)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 626910-10
・Specification: Multi 4 port cable 10m (with water depth sensor)
・Size: φ47.5 x 454mm