Fluorescent DO Meter Single/Multi Prodss (With GPS)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 626870-2
    ・Specification: ProDSS body (with GPS)
    ・Size: 83 x 216 x 56mm
    ・Weight: 567g
    ・Power supply: Charging type lithium ion battery (included)
    ・[Temperature]
    ・▼Measurement range: -5.0 - 70.0℃
    ・▼Accuracy: +/- 0.2℃
    ・▼Resolution: 0.1℃
    ・[pH]
    ・▼Measurement range: 0 - 14pH Units
    ・▼Accuracy: ±0.2pH Units
    ・▼Resolution: 0.01pH Units
    ・[ORP]
    ・▼Measurement range: -1999 - 1999mV
    ・▼Accuracy: +/- 20mV
    ・▼Resolution: 0.1mV
    ・[Dissolved oxygen]
    ・▼Measurement range: 0 - 50mg/L, 0 - 500%
    ・▼Accuracy: 0 - 200%/the larger one of reading ±1℃ or ±1% of air saturation, 200 - 500%/reading ±15%, 0 - 20mg/L/the larger one of ±0.1mg/L or reading ±1%, 20 - 50mg/L/reading ±15%
    ・▼Resolution: 0.01% and 0.1% or 0.1mg/L and 1mg/L
    ・[Pressure]
    ・▼Measurement range: 50 - 109kPa
    ・▼Accuracy: At 0 - 50℃ ±0.2kPa
    ・▼Resolution: 0.01kPa
    ・[Conductivity]
    ・▼Measurement range: 0 - 200mS/cm
    ・▼Accuracy: 0 - 100mS/cm/the larger one of reading ±0.5% or 0.001mS/cm, 100 - 200mS/cm/reading ±1.0%
    ・▼Resolution: 0.001, 0.01 or 0.1μS/cm (depend on the extent)
    ・[Salinity concentration]
    ・▼Measurement range: 0 - 70ppt
    ・▼Accuracy: The lager one of ±1.0% or ±0.1ppt
    ・▼Resolution: 0.01ppt
    ・[Turbidity]
    ・▼Measurement range: 0 - 4000FNU
    ・▼Accuracy: 0 - 999FNU/the lager one of 0.3FNU or reading ±2%, 1000 - 4000FNU/reading ±5%
    ・▼Resolution: 0.1FNU
    ・[Water depth]
    ・▼Measurement range: 0 - 100m
    ・▼Accuracy: 1, 4, 10m cable/±0.004m, 20m or more cable/±0.04m
    ・▼Resolution: 0.001m
    ・Accessories: KorDSS software, PC communication memory tool, Charging kit

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat