Digital Pack Test Multi SP DPM-MTSP

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: DPM-MTSP
    ・Measurement wavelength (nm): 450 - 680
    ・Measuring method: Visible spectroscopy, absorptiometry (white color LED)
    ・Inspection water amount: 1.5mL
    ・Use cell: cup (1.5mL)
    ・Interface: USB, memory card
    ・Light-receiving part: CMOS with grating, linear image sensor
    ・Power supply: AC100 - 240V 50/60Hz (including AC adapter) or AA alkali dry cell x 6 pieces (included for test)
    ・Size: 200 x 180 x 85mm
    ・Weight: Approx 1.3kg
    ・Set content: Body, cup (1.5mL) x 5, Round cell bottle x 1, Memory card x 1, USB cable x 1

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat