(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Container With Handle

Mini Container With Handle

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1-4942-03

  • Details
    With handles
  • Specifications
    With lid fixing buckle
  • Capacity
    3.4L
  • Outer dimensions (mm)
    257×170×144
  • Materials
    PP (polypropylene)
  • Weight
    330g
  • Internal Dimensions (mm)
    205×135×125
Part Number
1-4942-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 571.00

CONTAINERS/TRAYS 1 Piece(s) 16 Day(s)

Basic Specifications

  • Details
    With handles
  • Specifications
    With lid fixing buckle
  • Capacity
    3.4L
  • Outer dimensions (mm)
    257×170×144
  • Materials
    PP (polypropylene)
  • Weight
    330g
  • Internal Dimensions (mm)
    205×135×125

Product Description

[Features]
·Easy to carry with a handle.
·Since it is semi-transparent, you can check the contents from the outside.

Specifications of 1-4942-03

  • Details
    With handles
  • Specifications
    With lid fixing buckle
  • Capacity
    3.4L
  • Outer dimensions (mm)
    257×170×144
  • Materials
    PP (polypropylene)
  • Weight
    330g
  • Internal Dimensions (mm)
    205×135×125
Part Number
1-4942-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 571.00

CONTAINERS/TRAYS 1 Piece(s) 16 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1