1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Duster Gun Z-396

DUSTER GUN Z-396

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 934.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • A separate compressor is required as an air source.

Product Description

[Features]
· Duster Gun with Long Nozzle
· A long nozzle type that's ideal for cleaning recessed areas that cannot be reached by hand.
· Withstand pressure: 1.5 MPa
· Operating temperature range: -5 to +60 °C
· With Coupler

 
Part Number
Z-396
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 934.95

DUSTER GUN Z-396 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster (Aluminum Body) Max Operating Pressure(Mpa) 1 Nozzle Diameter(mm) 3.0φ
Overall Length(mm) 190 Weight(g) 170

Please check the type/dimensions/specifications of the part Z-396 in the Duster Gun Z-396 series.