1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duster Gun Z-395

DUSTER GUN Z-395

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 811.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • A separate compressor is required as an air source.

Product Description

[Features]
· Adopts a short nozzle that can be easily manipulated
· With this ultra-lightweight model (30% lighter than conventional products), fatigue during continuous work is decreased.
· A general-purpose short nozzle type that can be used anywhere.
· Withstand pressure: 1.5 MPa
· Operating temperature range: -5 to +60 °C
· With Coupler

 
Part Number
Z-395
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 811.32

DUSTER GUN Z-395 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster (Aluminum Body) Max Operating Pressure(Mpa) 1 Nozzle Diameter(mm) 2.2φ
Overall Length(mm) 105 Weight(g) 160

Please check the type/dimensions/specifications of the part Z-395 in the Duster Gun Z-395 series.