1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Surface resistance meter F-109/F-109-1/F-109-TA

HZN DIGITAL STATIC FIELD METER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 35,803.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used to easily evaluate the performance of anti-static products.
· Conforms to the Electrostatic discharge standard (RCJS, JIS, IEC, ANSI)
· Essential instrument for daily inspection of electrostatic countermeasures.
· Dedicated electrode corresponding to the standard, lightweight soft case convenient for carrying and storage.
· With 2-mode switching function. (20/35-second off mode switchable)
· In the 20-second off mode, measured values are held at a measurement time (after 15 seconds) specified by the standard.

Part Number
F-109
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 35,803.03

HZN DIGITAL STATIC FIELD METER 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Static Electricity Checker Width(mm) 85 Depth(mm) 170
Height(mm) 40 Applied voltage When target object is less than 1.00 X 106Ω: 10 V; when target object is 1.00 X 106Ω or more: 100 V Mass(g) 5100
Power Supply Alkaline Battery (6LR61/6LF22) X 1 Supplied Accessory With Electrode x 2, Connection Cord (1.5 m) x 2, Grounding Wire, Alligator Clip x 2, Cloth Ruler (40 cm), Carry Case Specifications With Automatic Power Off Function
Battery life 1,000 cycles or greater (when in Off mode for 35 seconds) Size(mm) Electrode: φ79 x 110, Case: 290 x 170 x 130

Please check the type/dimensions/specifications of the part F-109 in the Surface resistance meter F-109/F-109-1/F-109-TA series.