(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
P-645-S |
P-645S-1 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Tip Type | Main Body Material | Tip material | Overall Length (mm) |
Single Product Set Product | Main Body Parts | Width (mm) |
Part Type | Details Type | JAN code | Trusco code | Weight (g) |
Tip Color | Heat Resistant Temperature (°C) |
RoHs |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 700.60 |
HANDTOOL | 1 Piece(s) | - | Same day | 10 | Flat | Stainless Steel | Polyetheretherketone (PEEK) | 125 | Single Item | Main Body | 6.0 | - | - | - | 818-3682 | 17 | Black | 315 (Tip) | ○ | ||
฿ 329.29 |
HZN HAND TOOL | 1 Pack(s) |
2 Pieces Per Package |
1 Day(s) | - | - | - | - | - | - | Part | - | Chip | ESD tip | 4962772461211 | 818-3683 | - | - | - | - |
[Features]
· Uses engineering plastic tips with anti-static measures.
· Highly durable stainless steel used for the main body.
Part Number |
---|
P-645-S |
P-645S-1 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Tip Type | Main Body Material | Tip material | Overall Length (mm) |
Single Product Set Product | Main Body Parts | Width (mm) |
Part Type | Details Type | JAN code | Trusco code | Weight (g) |
Tip Color | Heat Resistant Temperature (°C) |
RoHs |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 700.60 |
HANDTOOL | 1 Piece(s) | - | Same day | 10 | Flat | Stainless Steel | Polyetheretherketone (PEEK) | 125 | Single Item | Main Body | 6.0 | - | - | - | 818-3682 | 17 | Black | 315 (Tip) | ○ | ||
฿ 329.29 |
HZN HAND TOOL | 1 Pack(s) |
2 Pieces Per Package |
1 Day(s) | - | - | - | - | - | - | Part | - | Chip | ESD tip | 4962772461211 | 818-3683 | - | - | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?