Trailer Jack EA993MT-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Load capacity-454kg
・Stroke-250mm
・Max. lift height-580mm
・Max. fitting dim.-76 x 127mm
・Fitting plate rotatable 180°
・Weel material-polyurethane
・Weight-approx.7.3kg