Jack for Industrial Use EA993MA-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Load capacity-908kg
・Stroke-254mm
・Mount height-280 to 534mm
・With welded type mount tube (dia. 50mm)
・Use this tool by welding the included mount tube on the object to be jacked up.