- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Lever Hoist (150 kg / Ratchet Type)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Maximum Take-up Length |
Maximum Winding Length |
Weight |
|
฿ 3,904.18
|
LEVER BLOCK
|
1 Piece(s)
|
|
6 Day(s)
|
1m |
1m |
0.9 kg |
|
฿ 12,532.26
|
LEVER BLOCK
|
1 Piece(s)
|
|
6 Day(s)
|
5m |
5m |
4.0 kg |
Basic Specifications
-
- Product Detail Type
- Lever Hoist (150 kg / Ratchet Type)
-
- Working Load
- 0.15 t
Product Description
·It is ultra-lightweight with the aluminum body and convenient to carry.
·Adopting the ratchet type, it is easy to use and safe.
·The lifting height can be adjusted instantly with the reverse knob.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Maximum Take-up Length |
Maximum Winding Length |
Weight |
|
฿ 3,904.18
|
LEVER BLOCK
|
1 Piece(s)
|
|
6 Day(s)
|
1m |
1m |
0.9 kg |
|
฿ 12,532.26
|
LEVER BLOCK
|
1 Piece(s)
|
|
6 Day(s)
|
5m |
5m |
4.0 kg |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?