Lifting Roller [2 Pcs] EA986D-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Polyurethane tire-Dia. 150mm
・Allowable uniformly mounted load-600kg (300kg x 2)
・Dim.-580 x 380 x 815(H)mm
・Material-Steel
・Weight-25kg (set)
・With load-binding belt
・Platform dim.- 215 x 114mm
・Lifting height-305mm