Anti-Beast Net EA952AD-138

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Mesh dim.-16 x 16mm
・Material-Polyethylene
・Simple fence to keep dogs and cats out of flowerbeds.
・Dim.-1(H) x 50m
・Suspending clasp (1m-interval)-Not included