Compression Plastic Bag [For Futon 2 pcs] EA944CR-38A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・For a set of futon
    ・Storage indication-Single futon: 1 pc (single quilt (folded in 4):1 pc, single futon mattress (folded in 3): 1 pc pillow: 1 pc), single blanket (folded in 4): 2 pcs (just an indication)
    ・Size-L size(150x100cm)
    ・Total weight-480g
    ・Material-Polyethylene, nylon
    ・The auto lock valve type
    ・Qty. per unit-2 pcs
    ・Using no synthetic insecticidal component. Herbs work to detick.
    ・Vacuum cleaner used for suction-Floor traveling type (canister type), Made in Japan (Overseas vacuum cleaners cannot suck well because they have different nozzle shapes.), suction power: 400 W or more is desirable, suction mouth dimension: inside diameter of 30 mm/50 mm, suction method: paper pack system, cyclone system (The exhaust circulation system has an exhaust in the suction port. Since it feeds air while sucking during compression work, it cannot compress well.)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat