(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA915DD-10D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 10,105.00 |
CAMPING GEAR | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Color …Black ×Blue
・Size …Waist 70 To 100cm
・Buoyancy …7.5kgMore Than /24Hour More Than (Initial Buoyancy About 9.7kg)
・Material …420DPolyester
・It Will Be Blown Up Either Automatically When Having Detected Water, Or By Pulling The Manual Operation Rope.
・Type Approval By The Ministry Of Land, Infrastructure And Transport (The 5260th)
・Cover Catching Removal Laundry
・Cylinder Addapted
Part Number |
---|
EA915DD-10D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 10,105.00 |
CAMPING GEAR | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?