Duct Blower EA897LD-15

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Power supply-115VAC, 3A, 250W
・Airflow rate-Straight: 23m3/min, With one 90° corner: 20m3/min, With two 90° corners: 16m3/min
・Duct dim.-Dia. 203mm x 4.5m
・Plenum dia.-Dia. 250mm
・Cord length-1.8m
・Dim.-812 x 342 x 368(H)mm
・Weight-14.9kg
・Exhaust and ventilation can be performed with 1 unit.