Electric Shock Device EA864AN-11

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power supply-DC12V(Alkali D batteryx8 pcs)
    ・Efficient wire distance-3000m
    ・Working days-about 50 days(Only for night)
    ・Max. voltage-10,000Vp-p(No-load)
    ・Body size-322(W)x236(D)x522(H)mm
    ・Weight-4.8kg
    ・Material-ASA resin
    ・Accessories-High voltage output wire, ground stick(bipartite), fitting(for battery), danger indication plate(1 sheet), battery holder, D alkaline dry battery(8 pcs)
    ・3-step switching of daytime, night, and continuance
    ・By referencing the sample installation,select other components from among EA864AN-24 to -44.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Electric Shock Device EA864AN-11 | ESCO | MISUMI Thailand