1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Solar Battery Charger EA815YS-23

BULB

Solar Battery Charger EA815YS-23
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,932.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・For 12VDC charging only
・For preventing batteries from dying when driving is rare or no driving occurs for a long time
・Accessories-Battery cord, tying band
・Charging current…72mA
・Dim. (W x D x H)mm…244 x 98 x 11

Part Number
EA815YS-23
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,932.00

BULB 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA815YS-23 in the Solar Battery Charger EA815YS-23 series.