Ironing Board EA763AN-34

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Size-690(W)x370(D)x200(H)mm
    ・Weight-About 1.65kg
    ・Table thickness-20mm
    ・Materials-Outside surface fabric: cotton 100% (aluminum coating), cushion material: polyester, top plate: steel (powder coating), leg, hook: steel (unichrome plating)
    ・It fits neatly in closets because of the convenient “sliding hook.
    ・Cloths fit on it perfectly, and front and back can be ironed at a time.
    ・Sleeves can be ironed easily by inserting the part in them.
    ・“Steel mesh structure is resistant to heat, durable, and long lasting. Its smooth passing of steam allows crisp and clean finish.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Ironing Board EA763AN-34 | ESCO | MISUMI Thailand