Ironing Board EA763AN-33A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Size-750(W)x360(D)x200(H)mm
    ・Weight-About 2.2kg
    ・Table thickness-20mm
    ・Materials-Outside surface fabric: cotton 100% (aluminum coating), cushion material: polyester, top plate: steel (powder coating), leg: steel (unichrome plating)
    ・Becauseit has a top board shape that fits along an armhole, you can iron the 3D part of a shirt smoothly.
    ・It is smooth only by the cuffs and the hem hard to please coming in
    ・“Bottom curve design allows clean finish for above-crotch part of slackswithout wrinkles.
    ・The equipped hook, which allows you to hang the table in a closet, eliminates the trouble of having to think about where to store it.
    ・“Steel mesh structure is resistant to heat, durable, and long lasting. Its smooth passingof steam allows crisp and clean finish.
    ・“Aluminum coating provides a high thermal efficiency. It allows quick ironing.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat