(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA763AF-105 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,757.00 |
HOME ELECTRONICS | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Power supply-100 to 250VAC (with auto voltage switch)
・Charging type
・Recharge time-8 hours
・Dim.-50(W)×48(D)×185(H)mm
・Weight-190g
・Washable type
・Accessories-3 trim height attachments (for 1 to 5mm、for 6 to 25mm、for 26 to 45mm)、oil、cleaning brush
Part Number |
---|
EA763AF-105 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,757.00 |
HOME ELECTRONICS | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?