Mustache Trimmer EA763AE-80

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Power supply-AAA batteryx2 pcs(separately sold)
・Size-43x34x144(H)mm
・Weight-128g
・Cut length-5 staged(3, 6, 9, 12, 15mm)
・Washable type
・For form structure of the mustache, set of sideburns, shave baby fuzz etc.
・Accessories-trimming height attachments