[Battery Type] Washable Shaver EA763AE-24A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Double blades
・Power supply-AA size battery x 2 pcs (separately sold)
・Washable type
・Dim.-58(W) x 31(D) x 101(H)mm
・Weight-100g
・With pouch