(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA712HA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 59,534.00 ฿ 51,461.19 |
ELECTROSTATIC APPLIANCE | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Power supply-9Vbattery x 1 pc (included)
・Measurement potential range-normal mode:0.00 to ±19.99kV(resolution :0.01kV), ionic balance mode :0.000 to ±1.999kV(resolution :0.001kV)
・Signal detecting method-Oscillation chopper method
・Measurement accuracy-±10% of reading ±2 digit
・Continuous operating time-about 10 hours
・Measurement distance-30mm
・Measurement distance modulation-Red LED light focusing type
・Polarity indication- + polarity, - polarity
・Mode-potential measure/Ion balance
・Size-68x22x138(H)mm
Part Number |
---|
EA712HA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 59,534.00 ฿ 51,461.19 |
ELECTROSTATIC APPLIANCE | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?