Electrostatic Measure EA710SA

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power supply-9Vbattery x 1 pc (included)
    ・Measurement potential range-electrification measurement :(Lo range )0 to ±1.49kV(resolution ±0.1kV) , (Hi range )±1.0kV to ±20.0kV(resolution ±1.5kV), ionic balance mode :0 to ±200V(resolution15V)
    ・Signal detecting method-Static electricity capacity method
    ・Measurement accuracy-±10%
    ・Continuous operating time-about 30 hours
    ・Measurement distance-25±0.5mm
    ・Measurement distance modulation-LED focus ring function
    ・Polarity indication- + polarity, - polarity
    ・Mode-Static potential measure/Ion balance measure
    ・Size-73(W)x25(D)x123(H)mm
    ・Indicates the amount of charge by a bar graph.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat