- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Double hook for EA661CD-52 to -52C, -100, CV-1, CE-100 (3 cylinders)【3 Pieces Per Package】
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Hook length |
|
฿ 742.00
|
CONTAINER
|
1 Pack(s)
|
3 Pieces Per Package
|
|
12 Day(s)
|
30mm |
|
฿ 742.00
|
CONTAINER
|
1 Pack(s)
|
3 Pieces Per Package
|
|
12 Day(s)
|
60mm |
Basic Specifications
-
- Materials
- Hook: steel; base: Plastic
-
- Details 1
- Quantity: 3 pcs.
-
- Details 2
- For EA661CD-52 to -52C, -100 (Clipboard)
-
- Inner Dimensions of Hook
- 11mm
Product Description
[Specifications]
·Materials: hook/steel, base/plastic
·For EA661CD-52 to -52C, -100, CV-1, CE-100 (Clipboard)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Hook length |
|
฿ 742.00
|
CONTAINER
|
1 Pack(s)
|
3 Pieces Per Package
|
|
12 Day(s)
|
30mm |
|
฿ 742.00
|
CONTAINER
|
1 Pack(s)
|
3 Pieces Per Package
|
|
12 Day(s)
|
60mm |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?