(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Hook (5 Pcs.) (25/50/75 mm)【1-5 Pieces Per Package】

Single Hook (5 Pcs.) (25/50/75 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 440.40 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA661CE-25
EA661CE-50
EA661CE-75
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Hook length

฿ 440.40

CONTAINER 1 Pack(s)

5 Pieces Per Package

6 Day(s) 25mm

฿ 802.00

CONTAINER 1 Pack(s)

5 Pieces Per Package

12 Day(s) 50mm

฿ 802.00

CONTAINER 1 Piece(s) - 12 Day(s) 75mm

Basic Specifications

  • Materials
    Hook: steel; base: Plastic
  • Details 1
    Quantity: 5 pcs.
  • Details 2
    For EA661CD-52 to -52C, -100 (Clipboard)

Product Description

[Specifications]
·Materials: hook/steel, base/plastic
·For EA661CD-52 to -52C, -100, CV-1, CE-100 (Clipboard)

Part Number
EA661CE-25
EA661CE-50
EA661CE-75
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Hook length

฿ 440.40

CONTAINER 1 Pack(s)

5 Pieces Per Package

6 Day(s) 25mm

฿ 802.00

CONTAINER 1 Pack(s)

5 Pieces Per Package

12 Day(s) 50mm

฿ 802.00

CONTAINER 1 Piece(s) - 12 Day(s) 75mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1