(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

440 x 520mm Clipboard【1-4 Pieces Per Package】

440 x 520mm Clipboard

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,754.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA661CD-52
EA661CD-52B
EA661CD-52C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Weight Quantity

฿ 4,754.00

CONTAINER 1 Piece(s) - 12 Day(s) 1.3 kg 1 pc.

฿ 4,994.00

CONTAINER 1 Piece(s) - 12 Day(s) 2.6 kg 2 pcs.

฿ 6,757.00

CONTAINER 1 Pack(s)

4 Pieces Per Package

12 Day(s) 5.2 kg 4 sheets

Basic Specifications

  • Materials
    Steel
  • Size
    440×520mm
  • Wall mounting screw hole diameter
    5mm
  • Details 1
    There is no screw

Product Description

[Specifications]
· There is no screw.
· Material: Steel
·Wall mounting screw hole diameter: 5 mm

Part Number
EA661CD-52
EA661CD-52B
EA661CD-52C
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Weight Quantity

฿ 4,754.00

CONTAINER 1 Piece(s) - 12 Day(s) 1.3 kg 1 pc.

฿ 4,994.00

CONTAINER 1 Piece(s) - 12 Day(s) 2.6 kg 2 pcs.

฿ 6,757.00

CONTAINER 1 Pack(s)

4 Pieces Per Package

12 Day(s) 5.2 kg 4 sheets

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1