Mouse Catcher EA650-19

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-240(W) x 445(D) x 265(H)mm
・Weight-Approx. 1.65kg
・Material-Steel wire (wire dia.: 1.6mm, wire interval: 10mm), zincing steel sheet
・The special structure lures mice into the box very well.
・When a mouse steps on the seesaw, the platedrops the mouse in the capturing room.
・For chicken, pig, and cow farms (Can be set on a joist)