(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA506EB-15 |
EA506EB-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Partition |
---|---|---|---|---|---|---|
฿ 5,551.00 |
ELECTROSTATIC APPLIANCE | 1 Piece(s) | 12 Day(s) | 15 | ||
฿ 6,151.00 |
ELECTROSTATIC APPLIANCE | 1 Piece(s) | 12 Day(s) | 32 |
[Specifications]
·Can be used to store electronic components, etc., as it does not become static.
·Materials: Polypropylene (With fiber carbon)
·Outer dimension: 335 × 240 × 55 (H) mm
Part Number |
---|
EA506EB-15 |
EA506EB-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Partition |
---|---|---|---|---|---|---|
฿ 5,551.00 |
ELECTROSTATIC APPLIANCE | 1 Piece(s) | 12 Day(s) | 15 | ||
฿ 6,151.00 |
ELECTROSTATIC APPLIANCE | 1 Piece(s) | 12 Day(s) | 32 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?