Apron EA355BD-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Resistance value-1.8 x 10^8Ω
・Material-Polyester, Copper sulfide compound fiber
・Size-65(W)x84(H)cm
・Since the copper sulfide composite fibers with electric conduction function are inwoven in a reticular pattern, it has a stable antistatic effect.
・For electric/electronic component manufacturers, mechanical industries, etc.
・Weight-120g
・Neck hanger type