(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves (ESD, Nitrile Rubber, Without Powder / 50 Pcs.)

Gloves (ESD, Nitrile Rubber, Without Powder / 50 Pcs.)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,722.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA354BE-10
EA354BE-11
EA354BE-12
EA354BE-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 1,722.00

ELECTROSTATIC APPLIANCE 1 Piece(s) 12 Day(s) S

฿ 1,722.00

ELECTROSTATIC APPLIANCE 1 Piece(s) 12 Day(s) M

฿ 1,722.00

ELECTROSTATIC APPLIANCE 1 Piece(s) 12 Day(s) L

฿ 1,722.00

ELECTROSTATIC APPLIANCE 1 Piece(s) 12 Day(s) XL

Basic Specifications

  • Materials
    Nitrile rubber
  • Thickness
    Approx. 0.1 mm
  • Quantity
    1 box (50 pcs. included)
  • Applications
    For automobile, electronic parts, and research, etc.
  • Details 1
    No powder
  • Overall length
    Approx. 240 mm
  • Details 2
    Low Elasticity
  • Details 3
    With Fingertip Anti-Slip

Product Description

[Features]
·ESD (electrostatic discharge type). They slowly discharge static electricity to protect parts
·Gloves that do not easily cause allergies because they do not contain vulcanization accelerators
[Applications]
·For automobile, electronic parts, and research, etc.

Part Number
EA354BE-10
EA354BE-11
EA354BE-12
EA354BE-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 1,722.00

ELECTROSTATIC APPLIANCE 1 Piece(s) 12 Day(s) S

฿ 1,722.00

ELECTROSTATIC APPLIANCE 1 Piece(s) 12 Day(s) M

฿ 1,722.00

ELECTROSTATIC APPLIANCE 1 Piece(s) 12 Day(s) L

฿ 1,722.00

ELECTROSTATIC APPLIANCE 1 Piece(s) 12 Day(s) XL

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1