Ionizer EA321AH-10

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power supply-AC100 to 240V
    ・Power consumption-10VA
    ・High voltage output voltage-AC2000V
    ・Ion balance-±10V or less
    ・Electrical discharge method-High frequency corona discharge
    ・Ozone evolution amount-0.04ppm or less (150mm from the frontof exhaust port, at the center)
    ・Air flow-1.5 to 3.0m3/min
    ・Dim.-150(W) x 50(D) x 182(H)mm
    ・Weight-790g
    ・The area to remove electricity can be selected using two types of supplied louvers.
    ・With an error output advance function which is useful for integration of facilities.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat