1.8m Wrist Strap Conductivity Checker (Cord Addapted ) EA321A-31

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Ground Code …1MΩResistance Value Built-In
・Snap Dia. …7mm
・Adjuster Formula
・Designed With A New Specification Where The Part That Touches Human Body Is Made With Materials Other Than Metal
・Using Polyester Rubber Band Woven With Anti-allergic Electro-conductive Fiber
・Code Length …1.8m
・Band Size …220×20mm