Electrostatic Eliminating Wrist Strap EA321A-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Wrist strap--3, -4: 250(L) x 18(W)mm, -6, -7: 230(L) x 20(W)mm
・Grounding cord-Built-in 1MΩ resistance
・Snap dia.-7mm
・Specs.…Body + cord
・Cord length…180cm