Electrostatic Eliminating Wrist Strap EA321A-18

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Wrist strap--8, -9, -15, -16: 150(L) x 20(W)mm-17, -18: 200(L) x 20(W)mm, -19, -20: 220(L) x 20(W)mm
・Grounding cord-Built-in 1MΩ resistance
・Snap dia.-7mm
・Name…Body + cord
・Wrist contraction…Adjuster type
・Cord length…300cm