Antistatic Wrist Strap EA321-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Resistance value-1MΩ
・Conductive thread used in band interior
・Stretchable band that fits any thin-wristed females
・Use of the cord helper prevents the cord from getting in the way of your working.
・Cord Length(m)-2.5
・Band size-190 to 280(L)x20(W)mm