(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table Rotatable Table Top Raise and Lower Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of STSR-600

  • Product Type
    Height Adjustable Workbench
  • Height (mm)
    705~1005
  • Depth (mm)
    600φ
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Top Panel Color
    Ivory
  • Leg color
    Silver
  • Mass(kg)
    18.7
  • Inner capacity
    1 unit
Part Number
STSR-600 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 35,697.00

฿ 28,557.60

ADJUSTABLE-HEIGHT WORK BENCHES 1 Piece(s) 20 Day(s) 1 unit

Basic Specifications

Product Description

[Features]
· Uniform load resistance is 150 kg (30 kg when the load is concentrated at the edge)
· Top board covered by PVC sheet ø600
· The top board is rotated with a lever operation. The stopper is applied every 90°.
· The height can be adjusted in 20‑mm increments, and when raised to the top position, the stopper is released and the table is slowly lowered. (The raising and lowering function can be locked.)
· Top board color: Ivory, Leg color: Silver
· Assembly type

Specifications of STSR-600

  • Product Type
    Height Adjustable Workbench
  • Height (mm)
    705~1005
  • Depth (mm)
    600φ
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Top Panel Color
    Ivory
  • Leg color
    Silver
  • Mass(kg)
    18.7
  • Inner capacity
    1 unit
Part Number
STSR-600 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 35,697.00

฿ 28,557.60

ADJUSTABLE-HEIGHT WORK BENCHES 1 Piece(s) 20 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1