1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital thermometer TX10 Series

YMI THERMO HYGROGRAPHS

Digital thermometer TX10 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 14,200.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Digital Thermometer TX10 Series
This equipment is used to measure temperature and can be used with thermocouple types K, J, E, and T.
[Feature]
• Display type : Digital number
• Temperature range :
- Thermocouple Type K (℃) : -200 to 1372
- Thermocouple Type J (℃) : -200 to 1000
- Thermocouple Type E (℃) : -200 to 700
- Thermocouple Type C (℃) : -200 to 400
• Power supply: Batterry AA 2 Pcs.
• Dimensions (WxHxD) : 56×151×33 mm.
[Application]
This tool is used to check the temperature of various objects without exceeding a predetermined value.

Part Number
TX1003 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,200.00

฿ 11,360.00

YMI THERMO HYGROGRAPHS 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) -200~400/700/1000/1372 Temperature minimal display(°C) 0.1/1 (200°C or More)
Power Supply AA Alkaline Batteries (LR6) x 2 Width(mm) 56 Depth(mm) 33
Height(mm) 151 Mass(g) Approx. 180

Please check the type/dimensions/specifications of the part TX1003 in the Digital thermometer TX10 Series series.