1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hanwa Stirrer for Medium Speed, Gear Deceleration Type, HPS-500

Hanwa Stirrer for Medium Speed, Gear Deceleration Type, HPS-500
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· All Stainless Steel
· Clean and quiet operation
· It can easily be mounted from the upper part of the tank (from the top of the tank, it can be easily mounted on the pipe seat flange / frame).
· Smooth and quiet operation (Sumitomo speed reducer with the reduction ratio of 1:5 is used for the deceleration part, and the operation sound is smooth and quiet).
· Handles sealing, pressurizing, and depressurization too (if using for these purposes, a seal can be placed in the pipe saddle to create a sealed structure that meets various needs.)

Part Number
HPS-5001B
HPS-5002B
HPS-5003
HPS-5004
HPS-5005
HPS-5006
HPS-5007
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Length
(mm)
Maximum Churning Capacity (Low Viscosity Liquids) Maximum Churning Capacity (Medium Viscosity Liquids) Blade Outer Diameter
(mm)
Output
(W)

฿ 999,999,999.00

HWA STIRRERS 1 Piece(s) Quote 800600(L)200(L)160100

฿ 999,999,999.00

HWA STIRRERS 1 Piece(s) Quote 10001200(L)400(L)200200

฿ 999,999,999.00

HWA STIRRERS 1 Piece(s) Quote 12002400(L)800(L)250400

฿ 999,999,999.00

HWA STIRRERS 1 Piece(s) Quote 15005000(L)1500(L)300750

฿ 999,999,999.00

HWA STIRRERS 1 Piece(s) Quote 165010000(L)3000(L)3501500

฿ 999,999,999.00

HWA STIRRERS 1 Piece(s) Quote 180015000(L)5000(L)4002200

฿ 999,999,999.00

HWA STIRRERS 1 Piece(s) Quote 200020000(L)8000(L)4503700

Loading...

  1. 1

Basic Information

Product Model Mixer (Mounted Type) Number of Rotations (rpm) (50 / 60 Hz) 300/360 Power(V) 200
Material: Shaft and Blades Stainless steel (SUS304)