1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hanwa Stirrer for Medium Speed, Gear Deceleration Type, KPS-400

Hanwa Stirrer for Medium Speed, Gear Deceleration Type, KPS-400
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made entirely of stainless steel, ideal for food production or chemical factories
· Since it generates no rust, it is ideal for food and chemical factories where sanitation is required.
· Smooth and quiet operation (operating sound is as quiet as office environments).
· Easy maintenance (with sealed bearings, grease will not leak and maintenance and inspection are easy).

Part Number
KPS-4001B
KPS-4002B
KPS-4003
KPS-4004
KPS-4005
KPS-4006
KPS-4040B
KPS-4060B
KPS-4090B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Rotations (rpm) (50 / 60 Hz) Shaft Length
(mm)
Maximum Churning Capacity (Low Viscosity Liquids) Maximum Churning Capacity (Medium Viscosity Liquids) Blade Outer Diameter
(mm)
Output
(W)

฿ 999,999,999.00

HWA STIRRERS 1 Piece(s) Quote 300/360800600(L)200(L)160100

฿ 999,999,999.00

HWA STIRRERS 1 Piece(s) Quote 300/36010001200(L)400(L)200200

฿ 999,999,999.00

HWA STIRRERS 1 Piece(s) Quote 300/36012002400(L)800(L)250400

฿ 999,999,999.00

HWA STIRRERS 1 Piece(s) Quote 300/36013505000(L)1500(L)300750

฿ 999,999,999.00

HWA STIRRERS 1 Piece(s) Quote 300/360150010000(L)3000(L)3501500

฿ 999,999,999.00

HWA STIRRERS 1 Piece(s) Quote 300/360160015000(L)5000(L)4002200

฿ 999,999,999.00

HWA STIRRERS 1 Piece(s) Quote 250/300600100(L)50(L)12040

฿ 999,999,999.00

HWA STIRRERS 1 Piece(s) Quote 250/300600250(L)100(L)12060

฿ 999,999,999.00

HWA STIRRERS 1 Piece(s) Quote 250/300800500(L)150(L)16090

Loading...

  1. 1

Basic Information

Product Model Mixer (Mounted Type) Power(V) 200 Material: Shaft and Blades Stainless steel (SUS304)