1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Logis Black System Brush Roll Heat Resistant Spiral Type (Part Number)

Logis Black System Brush Roll Heat Resistant Spiral Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,764.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Because one section has no bristles, sticky clogging during cleaning is reduced.
[Applications]
· Belt Conveyor Cleaning/Clog Removal

Part Number
B4516PBT35L
B4516PBT35R
B6520PBT35L
B6520PBT35R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Brush Long
(mm)
Hole Diameter
(mm)
Type Applicable Model

฿ 999,999,999.00

BUR BRUSH 1 Piece(s) Quote 10027.525Winding Direction: Counter-ClockwiseB4516K1

฿ 2,764.41

BRUSH 1 Piece(s) 10 Day(s) 10027.525Winding Direction: ClockwiseB4516K1

฿ 999,999,999.00

BUR BRUSH 1 Piece(s) Quote 15042.540Winding Direction: Counter-ClockwiseB6520K1

฿ 999,999,999.00

BUR BRUSH 1 Piece(s) Quote 15042.540Winding Direction: ClockwiseB6520K1

Loading...

  1. 1

Basic Information

Product Type Spiral brush Wire diameter(mm) φ0.35 Material Heat-resistant temperature when polybutylene terephthalate (PBT) is used: 130°C. Superior heat resistance, chemical resistance and abrasion resistance.