1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Logis Black System Brush Roll Heat Resistant Type

Logis Black System Brush Roll Heat Resistant Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,664.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Blue brush enables easy detection of foreign matter contamination even if bristles fall out.
[Applications]
· Belt Conveyor Cleaning
· Removal of clogging.

Part Number
B3310PBT2
B3310PBT35
B4516PBT35
B6520PBT2
B6520PBT35
B7518PBT2
B7518PBT35
B8630PBT5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Wire diameter
(mm)
Brush Long
(mm)
Hole Diameter
(mm)
Applicable Model

฿ 2,796.75

BUR BRUSH 1 Piece(s) 7 Day(s) 50φ0.28.520B3310K1

฿ 2,664.98

BRUSH 1 Piece(s) 5 Day(s) 80φ0.3523.520B3310K1

฿ 3,347.00

BUR BRUSH 1 Piece(s) 7 Day(s) 100φ0.3527.525B4516K1

฿ 999,999,999.00

BUR BRUSH 1 Piece(s) Quote 150φ0.242.540B6520K1

฿ 5,392.00

BUR BRUSH 1 Piece(s) 23 Day(s) 150φ0.3542.540B6520K1

฿ 999,999,999.00

BUR BRUSH 1 Piece(s) Quote 130φ0.227.535B7518K4

฿ 999,999,999.00

BUR BRUSH 1 Piece(s) Quote 130φ0.3527.535B7518K4

฿ 3,957.53

BRUSH 1 Piece(s) 10 Day(s) 200φ0.55760B8630K1

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Material Heat-resistant temperature when polybutylene terephthalate (PBT) is used: 130°C. Superior heat resistance, chemical resistance and abrasion resistance.